Skip to Main Content
Logo

LFMMVM1-UT 3/4 KOHLER

Part of the LFMMV Series

Ordering Code: 0558145

UPC: 098268146257

Lead Free: YES

3/4 In Lead Free Thermostatic Mixing Valve, Threaded Union End Connections, Adjustable Out 80-120 degrees F

This 3/4 inch lead free thermostatic mixing valve is designed for residential, commercial or institutional environments for supplying baths or lavatories with tempered water. The double throttling design controls both hot and cold water supply to the mixed outlet. It consists of a lead free brass body, threaded union end connections, solid wax hydraulic principle thermostat, integral filter washers and check valves with a locking mechanism for the temperature setting. The adjustable field range temperature at mixed outlet is 80 to 120 degrees F (27 to 49 degrees C). The maximum pressure rating is 150 psi (10.3 bar).

Product Features

  • ASSE 1070, ASSE 1069, ASSE 1017 and UPC listed
  • Locking mechanism secures temperature setting
  • Lead free brass construction
  • Thermal actuation technology for precise temperature control
Specifications
Brand Name Watts
Lead Free YES
Model Number LFMMVM1-UT 3/4 KOHLER
Part Number 0558145
Series LFMMV