WPPM-1212-M3AF
Part of the WPPM Series
Ordering Code: 0651801
UPC: 098268493634
Lead Free: YES
3/4 X 3/4 X 1/2 Mini Crimpring (tm ) Poly-alloy Manifold With 3 Flow Through Side Ports
This mini CrimpRing (TM) poly-alloy manifold is used to create multiple connections for circuit and branch applications using a single fitting with WaterPEx (R) tubing. It can also be used for master water distribution or as a branch distribution fitting for a remote fixture group. This 3/4 x 3/4 x 1/2 inch manifold is made of an engineered poly alloy that is durable and provides excellent performance in the demanding environment of a hot and cold water plumbing system. It has a flow through design with 3/4 inch inlet, 3/4 inch outlet and three 1/2 inch side ports for connecting WaterPEx (R) tubing. This manifold is designed to be joined using either the copper CrimpRing (TM) or the stainless steel CinchClamp (TM) method for safe and reliable connections.
- Made of durable poly alloy
- 3/4 IN inlet and outlet with three 1/2 IN side ports
- Meets ASTM International F2159 and F877 standards
- Listed by NSF standard 14 and 61 for use in potable water systems
Specifications | |
---|---|
Body Material | Polyethylene |
Branch Outlet Connection Size | 1/2 IN |
Branch Outlet Connection Type | Crimped |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268493634 |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 180 |
Number Of Branches | 3 |
Part Number | 0651801 |
Series | WPPM |
Trunk Diameter | 1 IN |
Trunk Inlet Connection Size | 3/4 IN |
Trunk Inlet Connection Type | Crimped |
Trunk Outlet Connection Size | 3/4 IN |
Trunk Outlet Connection Type | Crimped |
Trunk Outlet Type | Open |
With Valves | No |