Skip to Main Content
Logo

LF25AUB-Z3 1 R Watts

Part of the LF25AUB-Z3 Series

Ordering Code: 0957004

UPC: 098268462975

Lead Free: YES

1 IN Lead Free Water Pressure Reducing Valve, NPT Female Union x NPT Female, Polymer Seat, Adjustable 25-75 PSI

This 1 inch lead free brass water pressure reducing valve is the standard model, designed to reduce incoming water pressure to protect plumbing systems and reduce water consumption for commercial, industrial and residential applications. The easy maintenance assembly consists of a replaceable polymer seat module, NPT threaded female union inlet by NPT female outlet and a bypass feature to control thermal expansion pressure. The temperature range is 33 to 160 degrees F (0.5 to 71 degrees C). Suitable for up to 300 PSI (20.7 BAR), the pressure range can be adjusted from 25 to 75 PSI (172 to 517 kPa) with the standard setting at 50 PSI (345 kPa).

Product Features

  • Integral stainless steel strainer removable for cleaning
  • Sealed spring cage with stainless steel cage screws
  • Bypass feature controls thermal expansion pressure
  • Replaceable seat module
Specifications
Adjustable Reduced Pressure Range 25 to 75
Adjustable Reduced Pressure Range-BAR 1.8 to 5.2
Body Material Brass
BrandName Watts
Corrosion Resistant Coating Yes
Disc Material Reinforced EPDM
Gauge Option No Gauge
Inlet Connection Size 1 IN
Inlet Connection Type Union Joint
Inlet Thread Type NPT
LeadFree YES
Maximum Operating Temperature-Fahrenheit 160
Maximum Working Pressure-BAR 20.70
Maximum Working Pressure-PSI 300
Minimum Temperature-Fahrenheit 33
ModelNumber LF25AUB-Z3 1 R
Outlet Connection Size 1 IN
Outlet Connection Type Female Threaded
Outlet Thread Type NPT
Part Number 0957004
Series LF25AUB-Z3
Standard Reduced Pressure Setting-BAR 3.40
Standard Reduced Pressure Setting-PSI 50
Strainer Yes
Strainer Material Stainless Steel
Thermal Expansion Bypass Yes
Trim Material Engineered Composite
Valve Style Standard