Skip to Main Content
Logo

LFU5B-Z3 3/4 R

Discontinued

Part of the LFU5B-Z3 Series

Ordering Code: 0960220

UPC: 098268861310

Lead Free: YES

3/4 In Lead Free Water Pressure Reducing Valve, Npt Female Union Inlet X Npt Female Outlet, Adjust 25-75 psi

This 3/4 inch water pressure reducing valve is used in commercial, industrial, and residential applications to reduce incoming water pressure for protection of plumbing system components and to reduce water consumption. It consists of a lead free brass body, cast iron spring cage, integral stainless steel strainer, NPT threaded female union inlet by NPT female outlet, replaceable seat module and a thermal expansion bypass. The maximum working pressure is 300 psi (21 bar) and the adjustable reduced pressure range is 25 to 75 psi (172 to 517 kPa). The standard pressure setting is 50 psi (345 kPa).

Product Features

  • High temperature resistant reinforced diaphragm for hot water
  • Bypass feature controls thermal expansion pressure
  • Lead free brass body and adapter
  • Cast iron sealed spring cage
Specifications
Adjustable Reduced Pressure Range 25 to 75
Adjustable Reduced Pressure Range-BAR 1.8 to 5.2
Body Material Lead Free Cast Copper Silicon Alloy
Brand Name Watts
Corrosion Resistant Coating Yes
Disc Material EPDM
Gauge Option No Gauge
Inlet Connection Size 3/4 IN
Inlet Connection Type Union Joint
Inlet Thread Type FPT
Lead Free YES
Maximum Operating Temperature-Fahrenheit 160
Maximum Working Pressure-BAR 20.70
Maximum Working Pressure-PSI 300
Minimum Temperature - Celsius 0.50
Minimum Temperature-Fahrenheit 33
Model Number LFU5B-Z3 3/4 R
Outlet Connection Size 3/4 IN
Outlet Connection Type Female Threaded
Outlet Thread Type FPT
Part Number 0960220
Series LFU5B-Z3
Standard Reduced Pressure Setting-BAR 3.40
Standard Reduced Pressure Setting-PSI 50
Strainer Yes
Strainer Material Stainless Steel
Thermal Expansion Bypass Yes
Type Kit
Valve Style Standard

Product Accessories