Skip to Main Content
Logo

LFX65BU 1 R

Discontinued

Part of the X65B Series

Ordering Code: 0960191

UPC: 098268796834

Lead Free: YES

1 In Lead Free Water Pressure Reducing Valve, Npt Thread Union X Npt Female Outlet, Range 20-80 psi

This 1 inch lead free cartridge style water pressure reducing valve is designed to reduce incoming water pressure to protect plumbing components and reduce the water consumption for commercial, residential, and industrial applications. It features a lead free brass body, thermoplastic seat cartridge, NPT threaded union inlet and NPT female outlet connections, reinforced diaphragm, and a bypass valve to control thermal expansion pressure. The reduced pressure rating is at 50 psi (345 kPa). The maximum working pressure is 400 psi (27.6 bar). The temperature range is 33 to 180 degrees F (0.5 to 82 degrees C).

Product Features

  • Sealed spring cage for accessible outdoor or pit installations
  • NPT threaded union inlet by NPT female outlet
  • Great flow performance with low fall off pressure
  • Bypass valve controls thermal expansion pressure
Specifications
Brand Name Watts
Lead Free YES
Model Number LFX65BU 1 R
Part Number 0960191
Series X65B