Skip to Main Content
Logo

100XL-8-150210 3/4 R

Part of the 100XL Series

Ordering Code: 0951994

UPC: 098268685756

Lead Free: NO

3/4 In Brass Self Closing Temp And Pressure Relief Valve, 150 psi, 210 degree F, Test Lever, 8 In Extension Thermostat

Specifications
Body Material Bronze
Brand Name Watts
Inlet Connection Size 3/4 IN
Inlet Connection Type Male Threaded
Inlet Thread Type NPT
Lead Free NO
Maximum Temperature-Fahrenheit 210
Maximum Working Pressure-PSI 94
Model Number 100XL-8-150210 3/4 R
Outlet Connection Size 3/4 IN
Outlet Connection Type Female Threaded
Outlet Thread Type NPT
Part Number 0951994
Pressure Range 75 to 150 PSI
Pressure Relief Setting-PSI 150
Pressure Steam Discharge Capacity 200000 BTU/HR
Protection Type Temperature And Pressure
Series 100XL
Shank Length 1 1/8
Temperature Relief-Fahrenheit 210
Temperature Steam Discharge Capacity 105000 BTU/HR
Thermostat Material Copper
Thermostat Probe Length 8