RK 008-T 3/8-1/2
Part of the RK-008 Series
Ordering Code: 0887972
UPC: 098268506587
Lead Free: YES
3/8-1/2 Backflow Check Repair Kit, Series 008
This 3/8-1/2 IN backflow preventer check repair kit, series 008, is used to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage on indoor point-of-use applications. It consists of a check assembly, O-ring, spring, vent O-ring and a bleed screw O-ring and retainer. It is ideal for indoor use on machines or equipment in general plumbing applications.
Product Features
- Original parts insure long service life
- All parts are made of high quality materials
- Factory Replacement Kit
- No special tools required for changing parts
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Contents | Check Assembly, O-Ring, Spring, Vent O-Ring, Bleed Screw O-Ring And Retainer |
Kit Type | Check Kit |
Lead Free | YES |
Model Number | RK 008-T 3/8-1/2 |
Part Number | 0887972 |
Series | RK-008 |