RK 009M2-T 1
Part of the RK-009 Series
Ordering Code: 0887793
UPC: 098268538229
Lead Free: YES
1 In Reduced Pressure Zone Total Repair Kit, For 009M2
This 1 IN 009M2 total repair kit provides all the parts necessary to replace the major internal components of the applicable reduced pressure zone assembly. This kit consists of first check repair kit, second check repair kit, and relief valve repair kit. All parts are genuine and original to the valve.
Product Features
- No special tools required for servicing
- Genuine and original Watts parts
- Factory replacement kit
- All parts are made of high quality materials
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Contents | Relief Valve Repair Kit, First Check Repair Kit, Second Check Repair Kit, Retainer (If Plastic) |
Kit Type | Repair Kit |
Lead Free | YES |
Model Number | RK 009M2-T 1 |
Part Number | 0887793 |
Series | RK-009 |