Skip to Main Content
Logo

RK 26A

Discontinued - Replaced By: LFRK 26A

Part of the RK-26A Series

Ordering Code: 0864939

UPC: 098268103533

Lead Free Model Available

1/8 To 1/2 In Small Pressure Regulator Repair Kit

This repair kit includes parts needed to repair a 1/8 to 1/2 inch small pressure 2-way regulator that is used for general purpose applications to regulate pressure in piping systems using water and No. 2 fuel oil. This kit consists of diaphragm assembly, inner valve assembly, poppet spring, bottom plug gasket and O-ring.

Product Features

  • No special tools required
  • Includes bottom plug gasket and O-ring
  • Reinforced Buna-N diaphragm
  • Parts made of high quality material
Specifications
ADA Compliant N
Brand Name Watts
Kit Contents Diaphragm Assembly, Inner Valve Assembly, Poppet Spring And Bottom Plug Gasket
Kit Type Repair Kit
Lead Free NO
Part Number 0864939
Products Used On 26A, 263A, SS263
Products Used On Size 1/8, 1/4, 3/8, 1/2 IN
Series RK-26A