INK-H-KIT
Part of the RK-3000 Series
Ordering Code: 0881457
UPC: 098268105421
Lead Free: YES
Dielectric Union Insulator Kit for 2 IN 3003, 3004, 3006
This dielectric union bolt insulator kit consists of two replacement bolt insulators that can be used with the 2 inch 3003, 3004 and 3006 series to insulate each bolt in the flange. One insulator is required for each bolt in a flange. The bolt insulators consists of durable, corrosion resistant polysulfone.
Product Features
- Insulator consists of durable, corrosion resistant polysulfone
- Includes two insulators per kit
- Used with flange fittings to insulate each bolt in the flange
- Dielectric union
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Contents | 2 Insulators Per Kit |
Kit Type | Insulator Kit |
Lead Free | YES |
Model Number | INK-H-KIT |
Part Number | 0881457 |
Series | RK-3000 |