Skip to Main Content
Logo

KIT GA-B

Part of the RK-3000 Series

Ordering Code: 0881401

UPC: 098268105056

Lead Free: YES

Dielectric Union Gasket Kit, Ga-B

This dielectric union repair kit consists of two replacement gaskets that can be used for the 3/4 IN 3001 and 3005 series, or 1/2 IN 3003, 3004, 3006, 3007, and 3008 series.

Product Features

  • Dielectric gasket kit
  • For use with water, air, oil, natural gas, propane, gasoline, kerosene, mineral oil, vegetable oil and alkalines
  • Replacement gasket kit
  • Dielectric union
Specifications
ADA Compliant N
Brand Name Watts
Kit Contents 2 Ga Gaskets Per Kit
Kit Type Gasket Kit
Lead Free YES
Part Number 0881401
Products Used On 3003, 3004, 3006, 3007, 3008; 3001, 3005
Products Used On Size 1/2 IN, 3/4 IN
Series RK-3000