Skip to Main Content
Logo

KIT GB-J

Part of the RK-3000 Series

Ordering Code: 0881433

UPC: 098268105278

Lead Free: YES

Dielectric Union Gasket Kit for 3/4 IN 3003, GB-J

This dielectric union repair kit consists of two replacement gaskets that can be used for the 1 inch 3003, 3004, 3006, 3008 series. For use with steam to 300 degrees F.

Product Features

  • For use with steam to 300 degrees F
  • Dielectric union
  • Replacement gasket kit
  • Dielectric Gasket kit
Specifications
ADA Compliant N
Brand Name Watts
Kit Contents 2 Gb Gaskets Per Kit
Kit Type Gasket Kit
Lead Free YES
Model Number KIT GB-J
Part Number 0881433
Series RK-3000