RK 770DCDA-RC4 6
Part of the RK-770 Series
Ordering Code: 0887083
UPC: 098268386165
Lead Free: YES
6 Backflow Preventer Double Check Detector Valve Assembly Kit, 770Dcda-Rc
This 6 IN check rubber parts repair kit for series 770DCDA-RC is designed to protect drinking water supplies from dangerous cross-connections in accordance with national plumbing codes and water authority requirements. This kit consists of a cover O-ring, bolt O-ring and a disc for one check. Check with local inspection authorities for installation requirements.
Product Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Check rubber parts kit
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Contents | Cover O-Ring, Bolt O-Ring, Disc - For One Check |
Kit Type | Check Rubber Parts Kit |
Lead Free | YES |
Model Number | RK 770DCDA-RC4 6 |
Part Number | 0887083 |
Series | RK-770 |