RK 770DCDA-S
Part of the RK-770 Series
Ordering Code: 0887100
UPC: 098268385946
Lead Free: NO
Backflow Seat Repair Kit, 770Dcda
This seat repair kit for series 770DCDA is designed to protect drinking water supplies from dangerous cross-connections in accordance with national plumbing codes and water authority requirements. This kit consists of a seat and a seat O-ring for one check. Check with local inspection authorities for installation requirements.
Product Features
- No special tools required for changing parts
- Factory Replacement Kit
- Seat kit
- All parts are made of high quality materials
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Contents | Seat, Seat O-Ring - For One Check |
Kit Type | Seat Kit |
Lead Free | NO |
Model Number | RK 770DCDA-S |
Part Number | 0887100 |
Series | RK-770 |