RK 773-RC4
Part of the RK-773 Series
Ordering Code: 0888429
UPC: 098268803419
Lead Free: YES
Double Check Rubber Parts Repair Kit
This rubber parts repair kit is for 773 series double check valve which is designed to protect drinking water supplies from dangerous cross-connections in accordance with national plumbing codes and water authority requirements. This kit consists of a disc, seat O-ring and a cover O-ring.
Product Features
- Factory replacement kit
- Rubber Parts Repair Kit
- No special tools required for changing parts
- All parts are made of high quality materials
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Contents | Disc, Seat O-Ring And Cover O-Ring |
Kit Type | Check Rubber Parts Kit |
Lead Free | YES |
Model Number | RK 773-RC4 |
Part Number | 0888429 |
Series | RK-773 |