Skip to Main Content

AK 994-HOSE ASSY 8-10

Part of the RK-994 Series

Ordering Code: 0882724

UPC: 098268265286

Lead Free: YES

This repair kit contains the hose used to connect the relief valve to the inlet gate valve on 8-10IN Watts 994 and 994RPDA backflow preventers.

  • Original parts insure long service life
  • Factory replacement kit
  • All parts are made of high quality materials
  • No special tools required for changing parts
Specifications
ADA Compliant N
Brand Name Watts
Kit Contents Hose for 8"-10" 994/994RPDA
Kit Type Replacement Part
Lead Free YES
Part Number 0882724
Products Used On Backflow Preventing Valve
Products Used On Size 8"-10"
Series RK-994