Skip to Main Content
Logo

RK 9DM2-T

Part of the RK-9D Series

Ordering Code: 0886010

UPC: 098268350326

Lead Free: NO

1/2-3/4 Backflow Preventer Repair Kit, 9Dm2

The total repair kit for the backflow preventer 9D Series consists of diaphragm assembly, disc assembly, seat, seat o-ring and two union seals.

Product Features

  • Seat, seat O-Ring
  • 1/2 to 3/4 IN 9D total repair kit
  • Diaphragm assembly, disc assembly
  • Two union seals
Specifications
ADA Compliant N
Brand Name Watts
Kit Contents Diaphragm Assembly, Disc Assembly, Seat, Seat O-Ring And Two Union Seals
Kit Type Repair Kit
Lead Free NO
Part Number 0886010
Products Used On 9DM2
Products Used On Size 1/2 IN to 3/4 IN
Series RK-9D