HK SXI-PRESS 2
Part of the RK-FBV-3-PRESS Series
Ordering Code: 0789512
UPC: 098268501919
Lead Free: Not In Scope
Ball Valve Extension Handle Replacement Kit For 2 In Lffbv-3-Press Ball Valve
This replacement handle kit is made to fit the standard 2 inch LFFBV-3-Press ball valve. This extension allows the valve to operate above 2 inches of insulation on hot and cold water lines.
Product Features
- Fits 2 inch valve
- Die cast zinc
- Two inch extension
- Provides easier access for turning valve on or off
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Contents | Handle |
Kit Type | Handle Kit |
Lead Free | Not In Scope |
Model Number | HK SXI-PRESS 2 |
Part Number | 0789512 |
Series | RK-FBV-3-PRESS |