ISP-F&TSEAT8MG30-RK
Part of the RK-MG/MGF Series
Ordering Code: 0036901
UPC: 098268400724
Lead Free: Not In Scope
Valve Seat and Gasket Kit for 1 1/4 IN 8 Float and Thermostatic Trap, 30 psi
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Type | Seat and Seal Kit |
Lead Free | Not In Scope |
Model Number | ISP-F&TSEAT8MG30-RK |
Part Number | 0036901 |
Series | RK-MG/MGF |