Skip to Main Content
Logo

BSK-G4000M1 4

Part of the G4000M1 Series

Ordering Code: 0830008

UPC: 098268075250

Lead Free: NO

Ball And Stem Repair Kit For 4 In Cast Iron Flanged Ball Valve, Series G4000-M1

Specifications
Actuation Yes
Assembled Dry No
Balance Stop Plate Yes
Ball Material 304 Stainless Steel
Body Finish Cast Iron
Body Material Cast Iron
Brand Name Watts
Class Rating 125
Control Type Lever Handle
CV Rating 1200 GPM
EANUCCCode 098268075250
Electrical Rating Does Not Apply To Product
Inlet Connection Size 4 IN
Inlet Connection Size-Metric 100 MM
Inlet Connection Type Flanged Joint
Inlet Thread Type Does Not Apply To Product
Lead Free NO
Maximum Temperature-Fahrenheit 353
Minimum Temperature - Celsius -18.00
Minimum Temperature-Fahrenheit 0
Operating Torque 1420
Outlet Connection Size 4 IN
Outlet Connection Type Flanged Joint
Outlet Thread Type Does Not Apply To Product
Part Number 0830008
Port Type Full
Seat Material PTFE
Series G4000M1
Stem Packing Material PTFE
Stem Shaft Material 304 Stainless Steel
Stem Type Does Not Apply To Product
Thrust Washer Material Stainless Steel
Valve Style 2-piece
WOG Rating 200 PSI