LFFBV-3C 1/2 R
Part of the LFFBV-3C Series
Ordering Code: 0960203
UPC: 098268854206
Lead Free: YES
1/2 IN Lead Free 2-Piece Full Port Ball Valve, Threaded, Chrome Plated Brass Ball
This 1/2 inch two-piece full port ball valve is used in residential and commercial potable water applications, suitable for a full range of liquids and gases. This valve features a lead free brass body and adapter, female threaded end connections, adjustable packing gland, chrome plated lead free brass ball, virgin PTFE seats and seals, a bottom loaded blowout proof stem, and steel handle. The temperature range is minus 40 to 400 degrees F (minus 40 to 204 degrees C) and the pressure rating is 600 psi (41 bar) WOG non-shock and 150 psi (10.3 bar) WSP.
Product Features
- Fluorocarbon elastomer stem O-ring prevents stem leaks
- Machined chrome plated lead free brass ball
- Lead free brass body and adapter
- Certified to NSF standard 61/ANSI 8
Specifications | |
---|---|
Actuation | No |
Assembled Dry | Yes |
Balance Stop Plate | No |
Ball Material | Chrome Plated Brass |
Body Finish | Brass |
Body Material | Lead Free Copper Silicon Alloy Brass |
Brand Name | Watts |
Class Rating | Does Not Apply To Product |
Control Type | Lever Handle |
CV Rating | Does Not Apply To Product |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 400 |
Minimum Temperature - Celsius | -40.00 |
Minimum Temperature-Fahrenheit | -40 |
Model Number | LFFBV-3C 1/2 R |
Operating Torque | Does Not Apply To Product |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0960203 |
Port Type | Full |
Seat Material | Virgin PTFE |
Series | LFFBV-3C |
Stem Packing Material | Virgin PTFE |
Stem Shaft Material | Brass |
Stem Type | Bottom Loaded Blowout Proof |
Thrust Washer Material | Virgin PTFE |
Valve Style | 2-piece |
WOG Rating | 600 PSI |
-
Downloads