Skip to Main Content
Logo

LFFBVS-3 1/2 R

Part of the LFFBV-3C Series

Ordering Code: 0960197

UPC: 098268853971

Lead Free: YES

1/2 In Lead Free Full Port Ball Valve With Solder End Connections

This 1/2 inch lead free full port ball valve is used in residential and commercial applications for a full range of liquids and gases. It features a lead free brass body, soldered end connections, bottom loaded blowout proof stem, virgin PTFE seat, thrust washer, adjustable stem packing seal, chrome plated lead free brass ball, lead free brass adapter, and a sturdy steel lever handle. The pressure rating is 600 psi WOG non-shock and 150 psi WSP.

Product Features

  • Durable lever handle
  • Solder end connections
  • Lead free brass body construction
  • Bottom loaded blowout proof stem
Specifications
Actuation No
Assembled Dry Yes
Balance Stop Plate No
Ball Material Chrome Plated Brass
Body Finish Brass
Body Material Lead Free Copper Silicon Alloy Brass
Brand Name Watts
Class Rating Does Not Apply To Product
Control Type Lever Handle
CV Rating Does Not Apply To Product
Electrical Rating Does Not Apply To Product
Inlet Connection Size 1/2 IN
Inlet Connection Size-Metric 15 MM
Inlet Connection Type Socket
Inlet Thread Type Does Not Apply To Product
Lead Free YES
Maximum Temperature-Fahrenheit 400
Minimum Temperature - Celsius -40.00
Minimum Temperature-Fahrenheit -40
Model Number LFFBVS-3 1/2 R
Operating Torque Does Not Apply To Product
Outlet Connection Size 1/2 IN
Outlet Connection Type Socket
Outlet Thread Type Does Not Apply To Product
Part Number 0960197
Port Type Full
Seat Material Virgin PTFE
Series LFFBV-3C
Stem Packing Material Virgin PTFE
Stem Shaft Material Brass
Stem Type Bottom Loaded Blowout Proof
Thrust Washer Material Virgin PTFE
Valve Style 2-piece
WOG Rating 600 PSI