Skip to Main Content
Logo

LFSWS 1/2 R

Part of the LFSWS Series

Ordering Code: 0960105

UPC: 098268704150

Lead Free: YES

1/2 In Lead Free Stop And Waste Valve, Solder Connections

This 1/2 inch lead free stop and waste valve is used in residential applications as a stop and waste shutoff. It consists of a lead free body with solder end connections and a handwheel for shutoff. It has a waste port to allow draining or venting of downstream line when valve is in the off position.

Product Features

  • Waste port
  • Solder connection
  • Handwheel shutoff
  • Lead free construction
Specifications
Body Material Brass
Brand Name Watts
Control Type Handwheel
EANUCCCode 098268704150
Inlet Connection Size 1/2 IN
Inlet Connection Size-Metric 13 MM
Inlet Connection Type Socket
Inlet Thread Type Does Not Apply To Product
Lead Free YES
Maximum Pressure-PSI 150
Maximum Temperature-Fahrenheit 180
Outlet Connection Size 1/2 IN
Outlet Connection Type Socket
Outlet Thread Type Does Not Apply To Product
Part Number 0960105
Series LFSWS
Stem Shaft Material Brass