Skip to Main Content
Logo

HY-420-6

Part of the HY-420 Series

Ordering Code: 8151591

UPC: 098268060508

Lead Free: YES

Wall Hydrant, Non-Freeze, Vacuum Breaker, Key Op, Chrome Plated Face, Bronze Body, 6 IN Wall, 3/4 IN MIP Outlet, 3/4 IN FIP x 1 IN MIP Pipe Connect

This non-freeze, key operated wall hydrant features a chrome plated face, an integral vacuum breaker, all bronze head, seat casting, wall casing and internal working parts, and a loose key. It has a 3/4 inch MIP hose connection, 3/4 inch FIP by 1 inch MIP pipe connection, a 125psi maximum operating pressure and is designed to fit a 6 inch wall. This item can be purchased BAA compliant.

Product Features

  • 6 inch wall
  • Key operated
  • Non-freeze
  • Vacuum breaker
Specifications
Body Finish Chrome Plated
Body Material Bronze
Brand Name Watts
Control Type Key
Frost Free Yes
Inlet Connection Size 3/4 IN or 1 IN
Inlet Connection Size-Metric 19 MM or 25 MM
Inlet Connection Type Female and Male Threaded
Inlet Thread Type IPS
Lead Free YES
Model Number HY-420-6
Outlet Connection Size 3/4 IN
Outlet Connection Type Male Threaded
Outlet Thread Type IPS
Part Number 8151591
Series HY-420
Wall Thickness 6 IN
With Vacuum Breaker Yes