Skip to Main Content
Logo

HY420-10

Part of the HY-420 Series

Ordering Code: 8151593

UPC: 098268060355

Lead Free: YES

Wall Hydrant, Non-Freeze, Vacuum Breaker, Key Op, Chrome Plated Face, Bronze Body, 10 IN Wall, 3/4 IN MIP Outlet, 3/4 IN FIP x 1 IN MIP Pipe Connect

This non-freeze, key operated wall hydrant features a chrome plated face, an integral vacuum breaker, all bronze head, seat casting, wall casing and internal working parts, and a loose key. It has a 3/4 inch MIP hose connection, 3/4 inch FIP by 1 inch MIP pipe connection, a 125psi maximum operating pressure and is designed to fit a 10 inch wall. This item can be purchased BAA compliant.

Product Features

  • Vacuum breaker
  • Non-freeze
  • 10 inch wall
  • Key operated
Specifications
Body Finish Chrome Plated
Body Material Bronze
Brand Name Watts
Control Type Key
Frost Free Yes
Inlet Connection Size 3/4 IN or 1 IN
Inlet Connection Size-Metric 19 MM or 25 MM
Inlet Connection Type Female and Male Threaded
Inlet Thread Type IPS
Lead Free YES
Model Number HY420-10
Outlet Connection Size 3/4 IN
Outlet Connection Type Male Threaded
Outlet Thread Type IPS
Part Number 8151593
Series HY-420
Wall Thickness 10 IN
With Vacuum Breaker Yes