HY-725-18
Part of the HY-725 Series
Ordering Code: HY-725-18
UPC: 098268060621
Lead Free: YES
Concealed Wall Hyd, Non-Frze, Vac Breaker, Key Op, NB Box, Chrome Plate Face, Bronze Body, 18 IN Wall, 3/4 IN MIP Out, 3/4 IN FIP x 1 IN MIP Pipe Conn
This non-freeze, key operated, concealed wall hydrant features a nickel bronze box, chrome plated face, an integral vacuum breaker, all bronze head, seat casting, wall casing and internal working parts, and a loose key. It has a 3/4 inch MIP hose connection, 3/4 inch FIP by 1 inch MIP pipe connection, a 125psi maximum operating pressure and is designed to fit a 18 inch wall. This item can be purchased BAA compliant. An optional cylinder lock, wall clamp, square or round stainless steel box and complete internal assembly repair kits are also available.
Product Features
- Non-freeze
- Nickel bronze box
- Key operated
- Vacuum breaker
Specifications | |
---|---|
Body Finish | Chrome Plated |
Body Material | Bronze |
Brand Name | Watts |
Control Type | Key |
Frost Free | Yes |
Inlet Connection Size | 3/4 IN or 1 IN |
Inlet Connection Size-Metric | 19 MM or 25 MM |
Inlet Connection Type | Female and Male Threaded |
Inlet Thread Type | IPS |
Lead Free | YES |
Model Number | HY-725-18 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Male Threaded |
Outlet Thread Type | IPS |
Part Number | HY-725-18 |
Series | HY-725 |
Wall Thickness | 8 IN |
With Vacuum Breaker | Yes |