77F-BI 3
Part of the 77F-BI Series
Ordering Code: 0823050
UPC: 098268880892
Lead Free: NO
3 In Bronze Wye Pattern Strainer, Flange, Tapped Retainer Cap, Closure Plug
This 3 inch bronze flanged wye pattern strainer is used in liquid and steam applications. The strainer is furnished with blow off connections and machined seat that allows the screen to be self aligning and assures a perfect fit. The strainer comes with a bolted screen retainer cover and non-asbestos gasket. The screen retainer cover is NPT tapped for a blow off plug that is included. The strainer is easily cleaned by removing the blow off plug or opening a blow off valve piped to the blow off outlet.
- Wye pattern
- Bronze body
- 304 stainless steel screen
- Class 150 flanged
Specifications | |
---|---|
Blowdown Outlet Connection | Flanged Joint |
Blowdown Outlet Size | 1 IN |
Body Material | Bronze |
Body Pattern | Wye |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | 150 |
EAN | 098268880892 |
Flange Material | Bronze |
Gasket Material | PTFE |
Inlet Connection Size | 3 IN |
Inlet Connection Size-Metric | 80 MM |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | NO |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0823050 |
Plug Material | Bronze |
Retainer Cover Material | Bronze |
Retainer Cover Type | Tapped with Closure Plug |
Screen Material | Stainless Steel |
Screen Size | THREE_SIXTY_FOURTHS |
Series | 77F-BI |
Strainer Type | Wye |
WOG Rating | 225 PSI |