Skip to Main Content
Logo

PWSR190K

Part of the PWSR Series

Sales Channel: Wholesale

Ordering Code: 7100682

UPC: 098268136005

Lead Free: YES

90,000 Pwsr Water Softener System

This 90k water softener two tank unit, model PWSR90K, is designed for residential and light industrial use applications. This unit uses components that are NSF 61 listed. The state-of-the-art computer programming increases efficiency and saves salt and water. The PWSR control valve is manufactured from high-tech materials and has been engineered and tested to perform in the most demanding environments. It has built a reputation of being one of the most reliable valve platforms in the industry. The exchange media is a high capacity cations polystyrene resin that combines high operating capacity with excellent chemical and physical stability for long dependable life. The resin tank features a non-corrosive fiberglass tank with a thermoplastic inner liner. The brine tank is a combination brine maker and salt storage vessel and is made of tough, corrosion free, high-density polyethylene. All surfaces contacted by water are made from 100 % polymer components so that corrosion from acidic wa

Product Features

  • Exchange media is a high capacity cations polystyrene resin that combines high operating capacity with excellent chemical and physical stability for long dependable life
  • Our PWSR Valve is one of the most reliable valve platforms in the industry
  • Resin tank features a non-corrosive fiberglass tank with a thermoplastic inner liner, brine tank is a combination brine maker and salt storage vessel and is made of tough, corrosion free, high-density polyethylene
  • Complete whole house water treatment reduces sediment and iron in addition to water softening
Specifications
Additional Contaminants Removed Does Not Apply to Product
Backwash Flow Rate-GPM 4.20
Brand Name Watts
Brine Tank Color Black
Brine Tank Size 18 IN x 36 IN
By-Pass Type Plastic - Plastic Connection
Control Valve Location Top Mount
Control Valve Style Digital
Control Valve Type Metered
Electrical Requirements 110v
Fourth Media Type Does Not Apply To Product
Fourth Media Volume Does Not Apply To Product
Inlet Connection Size 1 1/4 IN - 1 1/2 IN
Inlet Connection Thread Type NPT
Inlet Connection Type Male Threaded
Lead Free YES
Maximum Softening Capacity-30K Grains/Cubic Ft 90000.00
Mineral Tank Size 14 IN x 65 IN
Model Number PWSR190K
Outlet Connection Size 1 1/4 IN - 1 1/2 IN
Outlet Connection Thread Type NPT
Outlet Connection Type Male Threaded
Part Number 7100682
Pounds Salt Per Regen-Maximum 15.00
Pounds Salt Per Regen-Minimum 6.00
Resin (cubic feet) 3.00
Salt Fill-Pounds 350.00
Secondary Media Type Does Not Apply To Product
Secondary Media Volume Does Not Apply To Product
Series PWSR
Service Flow Rate-GPM-15PSI Drop 18.00
Service Flow Rate-GPM-25PSI Drop 18.00
Softener Application Residential
Softener Type Simplex
Softening Capacity-Minimum-20KGrPerFT3 60000.00
Tank Color Black
Tank Type Fiberglass
Third Media Type Does Not Apply To Product
Third Media Volume Does Not Apply To Product
Valve Body Material Noryl