Skip to Main Content
Logo

PWA002ABBX

Part of the SmartStream PW-A Series

Sales Channel: Wholesale

Ordering Code: 7100675

UPC: 098268121612

Lead Free: YES

2 Gpm Ultraviolet Water Filtration System 240V

This SmartStream (TM) ultraviolet disinfection system is highly effective at providing protection against microbiological contamination in water for residential and commercial applications with 240v power input and flow rates up to 2 gallons per minute. Disinfection of water with SmartStream is a simple, rapid physical process. When contaminated water is exposed to SmartStream's 254 nanometer UV light, the UV light penetrates the cell walls of microorganisms and disrupts their genetic deoxyribonucleic acid (DNA) material. This quickly inactivates microorganisms by destroying their ability to replicate and infect. UV light has the ability to inactivate up to 99.9999 percent (6 log) of harmful organisms in water. This UV system has the ability to inactivate bacteria, cysts, protozoa, parasites, and viruses. Even mold and algae are inactivated by the powerful effects of UV. This SmartStream UV disinfection system can be used as a point of entry or point of use disinfection device.

Product Features

  • Bulb life expectancy up to 12 months
  • Audible and visual alarm on ballast
  • Rated up to 2 gallons per minute
  • 304 Stainless steel reactor chamber
Specifications
Brand Name Watts
EANUCCCode 098268121612
Housing Material 304 Stainless Steel
Lead Free YES
Maximum Flow Rate-GPM 2.00
Outlet Connection Size 3/8 IN
Outlet Connection Type Male Threaded
Part Number 7100675
Series SmartStream PW-A