Skip to Main Content
Logo

PWD020AFAX

Part of the SmartStream PW-D Series

Sales Channel: Wholesale

Ordering Code: 7100719

UPC: 098268142013

Lead Free: YES

20 Gpm Ultraviolet Water Disinfection System 110 V Us 3/4 In X 1 In Fmnpt

The Watts SmartStream (TM) ultraviolet disinfection systems, model PWD020AFAX, is highly effective at providing protection against microbiological contamination in water for residential and commercial applications. This system has 3/4 inch x 1 inch combo NPT inlet/outlet connections and provides a flow rates up to 20 gallons per minute. Disinfection of water with SmartStream is a simple, rapid physical process. When contaminated water is exposed to SmartStream's 254 nanometer UV light, the UV light penetrates the cell walls of microorganisms and disrupts their genetic deoxyribonucleic acid (DNA) material. This quickly inactivates microorganisms by destroying their ability to replicate and infect. UV light has the ability to inactivate up to 99.9999 percent (6 log) of harmful organisms in water. SmartStream UV systems have the ability to inactivate bacteria, cysts, protozoa, parasites, and viruses. Even mold and algae are inactivated by the powerful effects of UV. SmartStream UV disinf

Product Features

  • Audible and visual alarm on ballast
  • Rated up to 20 gallons per minute
  • Bulb life expectancy up to 12 months
  • 316 Stainless steel reactor chamber
Specifications
Brand Name Watts
Housing Material 316 Stainless Steel
Lead Free YES
Maximum Flow Rate-GPM 20.00
Model Number PWD020AFAX
Outlet Connection Size 1 IN
Outlet Connection Type Does Not Apply To Product
Part Number 7100719
Series SmartStream PW-D