ROpure
Direct Drinking Purifiers Series
The core filtration technology is RO membrane filtration. Through multi-stage purification, the abnormal color, odor, residual chlorine, organic matter and other harmful substances in the tap water can be effectively removed
Features
- The core filtered medium is independently manufactured by Watts, imported from the United States
- Automated making water and rinsing for easier use
- It can not remove scale
- Disposable quick-connect filter for easier replacement, eliminating secondary contamination, ensuring water quality
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific ROpure
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |