Skip to Main Content
Logo

WP-5-50 (500057)

Part of the Standard RO Systems Series

Sales Channel: Dealer

Ordering Code: 0950037

UPC: 099351890002

Five Stage Reverse Osmosis System

This complete five stage reverse osmosis system is certified to industry standard with the reduction of the claims specified on the performance data sheet. The first stage of your RO system is a five micron sediment filter that traps sediment and other particulate matter like dirt, silt and rust which affect the taste and appearance of your water. The second and third stages each contain a 5 micron carbon block filter reducing Chlorine, Chloramines and other materials that cause bad taste and odor. Stage four is the heart of the reverse osmosis system, the RO membrane. This semi permeable membrane will effectively take out TDS, Sodium and heavy metals such as arsenic, copper and lead, as well as Cysts, such as Giardia and cryptosporidium. Because the process of making this high quality drinking water takes time, your RO water treatment system is equipped with a storage tank.

Product Features

  • Certified by WQA to NSF/ANSI 58 Certified Reverse Osmosis Units
  • Uses a 5 micron sediment filter, two carbon block filters and a 50 GPD Reverse osmosis membrane
  • Easy to install for contractors or homeowners
  • Includes air gap faucet
Specifications
Brand Name Watts
Controller Style Does Not Apply To Product
Maximum RO Production 0.04 GPM or 50 GPD
Maximum Temperature-Fahrenheit 100
Minimum Temperature-Fahrenheit 40
Model Number WP-5-50 (500057)
Number Of Stages 5
Part Number 0950037
Reverse Osmosis Application Residential
Reverse Osmosis System Style Standard Housings
Series Standard RO Systems
Voltage Does Not Apply To Product