Skip to Main Content

RainCycle Control Station

Rainwater Control Stations

Sales Channel: Wholesale

  • Single point power connection
  • Easy selection of disinfection equipment based on end-uses in accordance with CSA/ICC B805
  • Compact footprint
  • Servicing access from only two sides (UV)

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific RainCycle Control Station

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:


ASSE CSA FM Approvals NSF
UL ULC USC WQA