Skip to Main Content
Logo

PWFCTTMCH

Part of the PWFCTTM Series

Sales Channel: Wholesale

Ordering Code: 7100203

UPC: 098268563115

Lead Free: YES

Reverse Osmosis Faucet Chrome With Top Mount

This chrome top mount faucet design makes it very simple to install. There is no need to climb underneath the counter because the unique toggle bolt design allows for tightening the faucet down from above the counter. The quick connect fittings on the bottom of the faucet makes it perfect fit for air gap and non air gap applications.

Product Features

  • Chrome finish
  • Ideal for air gap and non air gap applications
  • Top mount design
  • Quick connect tube port
Specifications
Brand Name Watts
Lead Free YES
Model Number PWFCTTMCH
Part Number 7100203
Series PWFCTTM