Aquatech Pumps
Flow Rate to 0.6 gpm
Sales Channel: Dealer
3/8 in. John Guest Fittings, 70psi shut off, power cord included. Models: F5852-1E13-J574 Delivery/Transfer Pumps F5853-GB12-V81D Variable Speed Pumps
Features
- Aquatech delivery/variable speed pumps designed for reliability
- 40-70 psi shut off and 001.3 gpm flow rate
- 3/8 in. John Guest fittings for easy installation
- Power cord included
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Aquatech Pumps
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.