Plastic RO Tanks
Discontinued
Plastic RO Tanks
Sales Channel: Dealer
Plastic RO Tanks are perfect for under sink reverse osmosis systems. The slim design takes up less space below the sink. Made from the highest quality food grade polypropylene to decrease dents, chips or rust. The diaphragm design imparts no foul tastes or odors to water. Rated for pressures from 50 to 100 psi (3.4 bar).
Features
- 4 gallon capacity
- Molded-in air valve prevents air loss
- For reverse osmosis storage
- Made from the highest quality food grade polypropylene
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Plastic RO Tanks
No results found
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |