PWH2OTEST
Discontinued
Part of the Water Quality Visual Test Kits Series
Sales Channel: Dealer
Ordering Code: 7300092
UPC: 098268781410
Lead Free: Not In Scope
Pure Water Test Kit With 250 Ml Sample Bottle
This water test kit includes a 250 ML sample bottle, water analysis, an information form to be completed one side is for residential use and the other side for commercial use, and has pre-paid postage return for the water sample. This water test will test for 6 of the most common problem water conditions such as water hardness, iron, TDS-total dissolved solids, pH, copper, and manganese. The results of the water sample test will include equipment recommendations based on the results and the information provided.
Features
- Pre-paid to send sample to factory
- Test for 6 common water conditions
- 250 ML sample bottle
- Residential or commercial
Specifications | |
---|---|
Brand | Watts |
CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
CAProp65-InScope | Yes |
EAN | 098268781410 |
Lead Free | Not In Scope |
Part Number | 7300092 |
Series | Water Quality Visual Test Kits |