3 LL-HK LFFBV-3C
Part of the Series
Ordering Code: 88005469
UPC: 098268153101
Lever Locking Handle for 1 to 1 1/4 IN Series LFFBV-3C
This lever locking handle is made to fit the standard 1 inch threaded or solder end 3C series lead free full port, ball valve. It is designed to prevent accidental opening or closing of the ball valve by locking the valve in the open or closed position and can also restrict the unauthorized use of the valve as the user needs to unlock the handle before operating the valve. The handle is made of heavy duty zinc plated carbon steel.
- Lever handle can be locked in position to control water flow
- Prevents inadvertent valve opening or closing
- Zinc plated locking steel lever handle and nut
- No special tool required for installation