LFF115-74 3 150
Discontinued - Replaced By: LFF115-74 150 3
Part of the LFF115-74 Series
Ordering Code: 8994-16
UPC: 098268138948
Lead Free: YES
3 IN Globe Pressure Reducing Control Valve, Flanged, Flo-Clean Strainer, Isolation Cocks
Features
- Globe pattern
- Class 150 flanged
- Epoxy coated
- Copper tubing/brass fittings
Specifications | |
---|---|
ArmorTek Technology | No |
Brand | Watts |
Buy American Act Compliant | NO |
Coating | Bonded Epoxy |
EAN | 098268138948 |
Inlet Connection Size | 3 IN |
Inlet Connection Type | Flanged Joint |
Lead Free | YES |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Flanged Joint |
Part Number | 8994-16 |
Series | LFF115-74 |
Warranty Name | Standard Watts Warranty |