LFC500-FS
Series LFC500-FS Reduced Pressure Detector Assembly Backflow Preventer blocks the reverse flow of fire protection system substances being pumped or siphoned into the potable water supply. Series LFC500-FS incorporates a meter to detect ground leaks and unauthorized illegal taps, greatly reducing annual water expenses, and consists of a compact, stainless steel body with stainless steel internal parts, two check valves, a pressure-differential relief valve, shutoff valves, torsion spring checks and relief valve, and bronze, nickel-plated test cocks. Series LFC500-FS is 70% lighter than traditional designs, ideal for health hazard cross-connections such as on fire sprinkler systems, and configurable for N- or Z-pattern installation. Check with local water authorities for installation requirements. Maximum Working Pressure: 175 psi (12.06 bar).
This series features an integrated flood sensor with SentryPlus Alert® Technology to detect excessive water discharges from the relief valve. Activated through an add-on connection kit, the sensor can trigger the alert system sending notification of flood detection to facility personnel. Connection kits are available for BMS and cellular communication.
To learn more visit: https://www.watts.com/floodprotectionsystem/
Features
- Integrated sensor on relief valve for flood detection
- Flood alert feature available with add-on connection kit, compatible with BMS and cellular communication
- Lead Free* stainless steel body with stainless steel internal parts
- Protects against backsiphonage, backpressure, and the fouling of either check valve
- Detects loss due to underground water leaks or unauthorized water usage
- Patented link check provides low pressure loss
Literature
-
- Brochure - Ames Flow Control For Fire Protection
- Flyer - Flood Detection for RPZ/RPDA Backflow Preventers (French)
- Flyer - Flood Detection for RPZ/RPDA Backflow Preventers with Flood Sensor
- Installation Instructions - BMS Flood Sensor Connection Kit
- Installation Instructions - C400-FS, C500-FS, LFC500-FS (Sizes 2 1/2 to 10 IN)
- Installation Instructions - Cellular Flood Sensor Connection Kit
- Specification Sheet - LFC500-FS
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFC500-FS
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |