FLT SQBLU
Part of the FLT SQBLU Series
Ordering Code: 88005658
UPC: 098268161298
Lead Free: YES
XtraFlo Blue Rectangular Float
This rectangular blue float is made from non-corrosive materials and is uv stabilized. It has a durable construction with a recess through the center to avoid the cord chaffing on the trough or tank wall. The maximum allowable temperature the float can be exposed to is 140 degrees Fahrenheit.
- Use with trough valves to maintain appropriate water levels in water tanks
- Built from high-performance, non-corrosive fiberglass-reinforced nylon and Acetyl (POM) that?s also UV-stable
- Durable construction features a recess through the center to keep the cord from chafing on other surfaces
- Standard thread design, featuring an insert that?s been heat-molded to the float
- Watts also offers floats in square, round or 6? rectangular shapes and black or orange colors
Specifications | |
---|---|
Body Material | Plastic |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268161298 |
Float Diameter Size | 4 IN |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 9999 |
Part Number | 88005658 |
Rod Diameter | Does Not Apply To Product |
Series | FLT SQBLU |
Stem Length | Does Not Apply To Product |
Stem Thread | Does Not Apply To Product |
Thread Connection | Does Not Apply To Product |