FLT SQBLU

XtraFlo Blue Square Float

FLT SQBLU

XtraFlo Blue Square Float

  • Built from high-performance, non-corrosive fiberglass-reinforced nylon and Acetyl (POM) that?s also UV-stable
  • Standard thread design, featuring an insert that?s been heat-molded to the float
  • Durable construction features a recess through the center to keep the cord from chafing on other surfaces
  • Use with trough valves to maintain appropriate water levels in water tanks
  • Watts also offers floats in square, round or 6 IN rectangular shapes and black or orange colors

Share this Product



SpecHUB

Build Your Spec in Under 5 Minutes

Learn More