QT-121-D-T
Part of the QT-121-D Series
Ordering Code: QT-121-D-T
UPC: 098268645187
QuickTurn Closet Carrier, Adj Floor Mount, Back-to-Back Vertical, Threaded ABS Nipple, Integral Test Cap, Neoprene Bowl Gasket, 4 IN NH Waste, 2 IN NH Vent
This Watts QT QuickTurn(TM) back-to-back vertical, floor mount carrier is designed to improve pre-fab efficiency. The QT carrier uprights marry effectively with angle iron or mounting rails for multi-carrier shop assembly and transport to job site. One-size bolts and nuts eliminate the need to change out sockets during installation. The threaded ABS QT nipple with integral test cap makes for easy installation and pressure testing. Manufactured from epoxy coated cast iron, the QT carrier fitting, threaded faceplate assembly and foot supports provide long life and durability. It features 4 inch no hub waste and 2 inch no hub vent connections, a neoprene bowl gasket, plated hardware and chrome cap nuts, and is adjustable to various heights.
Features
- Back-to-back vertical
- Epoxy coated cast iron
- Threaded ABS nipple
- Floor mounted
Specifications | |
---|---|
CarrierType | Closet |
HandicappedHeight | Yes |
Mounting | Floor |
Orientation | Vertical |
SideInlets | Does Not Apply To Product |