CO-202-R-C
Part of the CO-200-R Series
Ordering Code: CO-202-R-C
UPC: 098268617108
Lead Free: Not In Scope
Floor Cleanout, Epoxy Coated Cast Iron, 5 IN Round, Adjustable, Gasketed NB Top, Brass Cleanout Plug, 2 IN No Hub Outlet, Membrane Clamp, MD Load Rating
This Watts cast iron floor cleanout is epoxy coated for long life. It features a 5 inch round, adjustable nickel bronze top, membrane clamp and a removable, gas-tight, gasketed brass cleanout plug for a secure seal. A 2 inch no hub outlet allows for easy installation. It carries a medium duty load rating.
Features
- Epoxy coated cast iron body
- 5 IN adjustable round NB top
- Membrane clamp
- 2 IN no hub outlet
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 2 IN |
Outlet Connection Type | No Hub |