CO-383
Part of the CO-380 Series
Ordering Code: 8185014
UPC: 098268028799
Lead Free: Not In Scope
Adjustable Floor Cleanout, Cleanout Ferrule, 3 IN Pipe, General Purpose, Cast Iron, No Hub, XHD Load Rating
This Watts Drains cast iron cleanout is designed for general purpose floor applications. It is 4 3/4 inches in diameter and features a removeable, gas-tight, gasketed, brass cleanout plug and no hub connection for a 3 inch pipe. This item carries an extra heavy duty load rating.
Features
- Countersunk plug
- Cast iron body
- XHD load rating
- Round
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 3 IN |
Outlet Connection Type | No Hub |