FD-103-B6-7-US
Part of the FD-100-B Series
Ordering Code: FD-103-B6-7-US
UPC: 098268249798
Floor Drain, Epoxy Coated CI, Anchor Flange, Reversible Clamping Collar, Weepholes, Adj 6 IN Round Heavy Duty NB Strainer, TPT, 3 IN NH Outlet
This Watts cast iron floor drain is epoxy coated for long life. It features a 6 inch heavy duty round, adjustable, heel proof nickel bronze strainer, anchor flange, trap primer tapping, and a reversible clamping collar with primary and secondary weepholes. A 3 inch no hub outlet allows for easy installation. It is BAA compliant and carries a HD load rating.
Features
- Epoxy coated cast iron
- 6 IN Adjustable round HD strainer
- Trap primer tapping
- 3 IN No hub outlet
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | YES |
Outlet Connection Size | 3 IN |
Outlet Connection Type | No Hub |