FD-102-EF-1-7-US
Part of the FD-100-EF Series
Ordering Code: FD-102-EF-1-7-US
UPC: 098268249866
Floor Drain, Epoxy Coated CI, Anchor Flng, Rev Clamp Collar, Weepholes, Adj 5 IN Round NB Strainer, 4 IN Dia. NB Funnel, 2 IN NH Outlet, TPT
This Watts cast iron floor drain is epoxy coated for long life. It features a 5 inch round, adjustable, heel proof nickel bronze, strainer with a 4 inch diameter nickel bronze funnel, an anchor flange, trap primer tapping and a reversible clamping collar with primary and secondary weepholes. The double drainage feature re-captures perimeter seepage and accepts both floor drainage and indirect waste. A 2 inch no hub outlet allows for easy installation. It is BAA compliant.
Features
- Epoxy coated cast iron
- 4 IN Diameter nickel bronze funnel
- Trap primer tapping
- 2 IN No hub outlet
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | YES |
Outlet Connection Size | 2 IN |
Outlet Connection Type | No Hub |