FD-102P-EF-1-US
Part of the FD-100-EF Series
Ordering Code: FD-102P-EF-1-US
UPC: 098268246407
Floor Drain, Epoxy Coated CI, Anchor Flange, Rev. Clamp Collar, Weepholes, Adj Round 5 IN NB Strainer w/ 4 IN Dia. NB Funnel, 2 IN Push On Outlet
This Watts cast iron floor drain is epoxy coated for long life. It features a 5 inch round, adjustable, heel proof nickel bronze strainer with 4 inch diameter nickel bronze funnel, anchor flange, and a reversible clamping collar with primary and secondary weepholes. A 2 inch push on outlet allows for easy installation. It is BAA compliant.
Features
- Epoxy coated cast iron
- Push on connection
- Adjustable top
- 5 IN NB Funnel
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | YES |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Push |