FD-103-EF-50-7-US
Part of the FD-100-EF Series
Ordering Code: FD-103-EF-50-7-US
UPC: 098268249880
Floor Drain, Epoxy Coated CI, Anchor Flng, Rev Clamp Collar, Weepholes, Adj 5 IN Round NB Strainer, 4IN Dia. CI Funnel, 3 IN NH Outlet, TPT
This Watts cast iron floor drain is epoxy coated for long life. It features a 5 inch round, adjustable, heel proof nickel bronze, strainer with a 4 inch diameter cast iron funnel, an anchor flange, trap primer tapping and a reversible clamping collar with primary and secondary weepholes. The double drainage feature re-captures perimeter seepage and accepts both floor drainage and indirect waste. A 3 inch no hub outlet allows for easy installation. It is BAA compliant.
Features
- Epoxy coated cast iron
- 4 IN diameter cast iron funnel
- Trap primer tapping
- 3 IN No hub outlet
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Outlet Connection Size | 3 IN |
Outlet Connection Type | No Hub |