EG-50
Part of the FD-100-EG Series
Ordering Code: 8135586
UPC: 098268196221
Lead Free: Not In Scope
Adjustable Strainer with Oval Funnel, Nickel Bronze, Heel Proof, 5 IN Diameter Strainer, 4 IN x 9 IN Funnel
This Watts adjustable nickel bronze strainer is 5 1/4 inches in diameter, has a 4 x 9 inch nickel bronze funnel and is heel proof. It can be used with any FD-100-EG floor drain.
Features
- Nickel Bronze
- Adjustable
- 5 IN round strainer
- 4 x 9 IN oval NB funnel
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |